Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.910 | |
| A dimension MM | 48.514 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.560 | |
| Backup hex size MM | 14.000 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24218D-04-04AUZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.560 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.200 | |
| Hose cut off factor MM | 30.480 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.120 | |
| Inside diameter MM | 3.048 | |
| Product height in | 0.550 | |
| Product height mm | 13.970 | |
| Product length in | 1.910 | |
| Product length mm | 48.514 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.550 | |
| Product width mm | 13.970 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
