Winner by Danfoss
24241-12-12ZF
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
24241-12-12ZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 45 Degree | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. | |
| Brand | Winner by Danfoss | |
| Compatible hose ID | .75 in | |
| Compatible hoses | EC115, EC215, EC110, EC210, EC118 | |
| Construction style | Crimp | |
| Drop dimension | 1.56 | |
| End gender 1 | Female | |
| End Size 1 | 1 3/16 IN | |
| End type 1 | ORFS | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life | |
| Finish/plating | Cr3+Zinc | |
| Hex Size 1 | 1.417 in | |
| Hex Size 2 | 1.42 in | |
| Hose cut-off factor | 3.43 in | |
| Hose dash size | -12 | |
| Inside diameter | .59 in | |
| Item type | Nipple Assembly | |
| Product Height | 1.56 in | |
| Product Length/Depth | 4.94 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | 10.92 in³ | |
| Product Weight | .77 lb | |
| Product Width | 1.417 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 3/16-12 | |
| Trade Name | 2-Piece |