Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 176.276 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24241-24-24TXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.480 | |
| Drop dimension MM | 37.59 | |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.270 | |
| Hose cut off factor MM | 108.458 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 1.480 | |
| Product length in | 6.940 | |
| Product length mm | 176.276 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.900 | |
| Product width mm | 48.260 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
