Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.100 | |
| A dimension MM | 155.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.610 | |
| Backup hex size MM | 40.894 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24242-16-16Z | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2755GH493GH506 | 2755 GH493GH506 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.660 | |
| Drop dimension MM | 42.4 | |
| End connection hex size IN | 1.610 | |
| End size 1 | -16 | -16 |
| End size 2 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.897 | |
| Hose cut off factor MM | 99.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.790 | |
| Inside diameter MM | 20.000 | |
| Product height in | 3.059 | |
| Product height mm | 77.699 | |
| Product length in | 7.492 | |
| Product length mm | 190.297 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 |
