Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.830 | |
| A dimension MM | 173.600 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.614 | |
| Backup hex size MM | 40.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24243-16-16WZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 45.0 | |
| End connection hex size IN | 1.614 | |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.370 | |
| Hose cut off factor MM | 111.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.748 | |
| Inside diameter MM | 19.000 | |
| Product height in | 3.998 | |
| Product height mm | 101.549 | |
| Product length in | 8.346 | |
| Product length mm | 211.988 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 |
