Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.280 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-04-04XY2 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.610 | |
| Drop dimension MM | 40.89 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Hose cut off factor IN | 1.180 | |
| Hose cut off factor MM | 29.972 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.064 | |
| Product height in | 1.610 | |
| Product height mm | 40.894 | |
| Product length in | 2.280 | |
| Product length mm | 57.912 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.470 | |
| Product width mm | 11.938 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
