Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.280 | |
| A dimension MM | 58.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-04-04ZF | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | EC110EC115EC118EC210EC215 | EC110 EC115 EC118 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.610 | |
| Drop dimension MM | 41.00 | |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Hose cut off factor IN | 1.181 | |
| Hose cut off factor MM | 30.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 1.610 | |
| Product height mm | 40.894 | |
| Product length in | 2.280 | |
| Product length mm | 57.912 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192059 |
