Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.050 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-06-04H23TXZF | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.950 | |
| Hose cut off factor MM | 49.530 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.160 | |
| Inside diameter MM | 4.064 | |
| Product height in | 0.618 | |
| Product height mm | 15.697 | |
| Product length in | 3.050 | |
| Product length mm | 77.470 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.618 | |
| Product width mm | 15.697 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
