Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.540 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-06-06H23XY2 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.900 | |
| Drop dimension MM | 22.86 | |
| End connection hex size IN | 0.870 | |
| End connection hex size MM | 22.000 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Hose cut off factor IN | 1.360 | |
| Hose cut off factor MM | 34.544 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.270 | |
| Inside diameter MM | 6.858 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 2.530 | |
| Product length mm | 64.262 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.860 | |
| Product width mm | 21.844 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 11/16-16 UN | 11/16-16 UN |
