Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.450 | |
| A dimension MM | 62.250 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.098 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-06-06H70Z | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.750 | |
| Drop dimension MM | 70.0 | |
| End connection hex size IN | 0.870 | |
| End size 1 | -6 | -6 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.269 | |
| Hose cut off factor MM | 32.250 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 3.405 | |
| Product height mm | 86.487 | |
| Product length in | 3.068 | |
| Product length mm | 77.927 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.866 | |
| Product width mm | 21.996 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
