Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 65.786 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-08-06H29TXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.140 | |
| Drop dimension MM | 28.96 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 24.000 | |
| End connection torque | 40-43 LB-FT(55-57 NM) | 40-43 lb-ft(55-57 Nm) |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.420 | |
| Hose cut off factor MM | 36.068 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.270 | |
| Inside diameter MM | 6.858 | |
| Product height in | 1.140 | |
| Product height mm | 28.956 | |
| Product length in | 2.590 | |
| Product length mm | 65.786 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
