Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.570 | |
| A dimension MM | 65.300 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-08-06H65TZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.550 | |
| Drop dimension MM | 65.00 | |
| End connection hex size IN | 0.940 | |
| End connection hex size MM | 23.876 | |
| End size 1 | -8 | -8 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.389 | |
| Hose cut off factor MM | 35.300 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.280 | |
| Inside diameter MM | 7.000 | |
| Product height in | 2.850 | |
| Product height mm | 72.390 | |
| Product length in | 3.040 | |
| Product length mm | 77.216 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 |
