Winner by Danfoss
24291-08-06TZF
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
24291-08-06TZF
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. |
| Brand | Winner by Danfoss |
| Compatible hose ID | .375 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End Size 1 | 13/16 IN |
| End type 1 | ORS |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hose dash size | -6 |
| Item type | Nipple Assembly |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 13/16-16 |
| Trade Name | 2-Piece |