Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.410 | |
| A dimension MM | 86.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-08-10H29ZF | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.875 | |
| Compatible hoses | EC110EC115EC210EC215 | EC110 EC115 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.140 | |
| Drop dimension MM | 29.0 | |
| End connection hex size IN | 0.944 | |
| End connection hex size MM | 24.000 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.070 | |
| Hose cut off factor MM | 52.700 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.900 | |
| Product height in | 1.412 | |
| Product height mm | 35.865 | |
| Product length in | 3.620 | |
| Product length mm | 91.948 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.827 | |
| Product width mm | 21.006 | |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192196 |
| Proposition 65 | Cancer and Reproductive Harm |
