Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.910 | |
| A dimension MM | 74.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-10-08H32TZF | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | EC110EC115EC210EC215 | EC110 EC115 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.250 | |
| Drop dimension MM | 32.00 | |
| End connection hex size IN | 1.188 | |
| End connection hex size MM | 30.000 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.673 | |
| Hose cut off factor MM | 42.500 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 2.205 | |
| Product height mm | 55.999 | |
| Product length in | 2.854 | |
| Product length mm | 72.499 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 30.000 | |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192202 |
