Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.910 | |
| A dimension MM | 74.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.180 | |
| Backup hex size MM | 29.972 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-10-08H40TZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 15.875 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.570 | |
| Drop dimension MM | 40.0 | |
| End connection hex size IN | 1.180 | |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.673 | |
| Hose cut off factor MM | 42.500 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.393 | |
| Inside diameter MM | 10.000 | |
| Product height in | 2.470 | |
| Product height mm | 62.738 | |
| Product length in | 3.503 | |
| Product length mm | 88.976 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 |
