Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.540 | |
| A dimension MM | 90.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-10-10ZF | |
| Compatible hose ID IN | 0.625 | |
| Compatible hose ID MM | 15.875 | |
| Compatible hoses | EC110EC115EC118EC210EC215 | EC110 EC115 EC118 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.600 | |
| Drop dimension MM | 66.00 | |
| End connection hex size IN | 1.180 | |
| End connection hex size MM | 30.000 | |
| End connection torque | 43-48 LB-FT(59-64 NM) | 43-48 lb-ft(59-64 Nm) |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.200 | |
| Hose cut off factor MM | 55.880 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.470 | |
| Inside diameter MM | 11.938 | |
| Product height in | 3.110 | |
| Product height mm | 78.994 | |
| Product length in | 3.540 | |
| Product length mm | 89.916 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.181 | |
| Product width mm | 29.997 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192264 |
