Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 90.678 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-10-12H32XY2 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.260 | |
| Drop dimension MM | 32.00 | |
| End connection hex size IN | 1.187 | |
| End connection hex size MM | 30.000 | |
| End connection torque | 44-49 LB-FT(60-66 NM) | 44-49 lb-ft(60-66 Nm) |
| End size 1 | -10 | -10 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Hose cut off factor IN | 2.060 | |
| Hose cut off factor MM | 52.324 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 1.260 | |
| Product height mm | 32.004 | |
| Product length in | 3.570 | |
| Product length mm | 90.678 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
