Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.300 | |
| A dimension MM | 84.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-12-08TZ | |
| Compatible hose ID IN | 0.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 51.00 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.066 | |
| Hose cut off factor MM | 52.500 | |
| Inside diameter IN | 0.390 | |
| Inside diameter MM | 10.000 | |
| Product height in | 3.000 | |
| Product height mm | 76.200 | |
| Product length in | 4.010 | |
| Product length mm | 101.854 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
