Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.090 | |
| A dimension MM | 103.886 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-12-12H100XZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.940 | |
| Drop dimension MM | 100.08 | |
| End connection hex size IN | 1.420 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.580 | |
| Hose cut off factor MM | 65.532 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.986 | |
| Product height in | 3.940 | |
| Product height mm | 100.076 | |
| Product length in | 4.090 | |
| Product length mm | 103.886 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.420 | |
| Product width mm | 36.068 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
