Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.170 | |
| A dimension MM | 106.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.420 | |
| Backup hex size MM | 36.068 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-12-12H52Z | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | EC110EC210FC686FC687GH663GH781GH793 | EC110 EC210FC686 FC687GH663 GH781 GH793 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.040 | |
| Drop dimension MM | 52.0 | |
| End connection hex size IN | 1.420 | |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.660 | |
| Hose cut off factor MM | 67.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 3.139 | |
| Product height mm | 79.731 | |
| Product length in | 4.881 | |
| Product length mm | 123.977 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 |
