Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.170 | |
| A dimension MM | 106.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-12-12H58ZF | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.050 | |
| Compatible hoses | EC110EC115EC210EC215 | EC110 EC115 EC210EC215 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.280 | |
| Drop dimension MM | 58.00 | |
| End connection hex size IN | 1.417 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.660 | |
| Hose cut off factor MM | 67.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 14.900 | |
| Product height in | 3.441 | |
| Product height mm | 87.399 | |
| Product length in | 4.095 | |
| Product length mm | 104.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.999 | |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146192318 |
| Proposition 65 | Cancer and Reproductive Harm |
