Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.210 | |
| A dimension MM | 106.934 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-16-14TXZ | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.660 | |
| Drop dimension MM | 67.56 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.630 | |
| Hose cut off factor MM | 66.802 | |
| Hose size | -14 | -14 |
| Inside diameter IN | 0.710 | |
| Inside diameter MM | 18.034 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Working pressure max bar | 414 | |
| Working pressure max psi | 6000 |