Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.720 | |
| A dimension MM | 119.888 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-16-16H56TXZF | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.210 | |
| Drop dimension MM | 56.13 | |
| End connection hex size IN | 1.620 | |
| End connection hex size MM | 41.000 | |
| End connection torque | 92-100 LB-FT(125-136 NM) | 92-100 lb-ft(125-136 Nm) |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.860 | |
| Hose cut off factor MM | 72.644 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.830 | |
| Inside diameter MM | 21.082 | |
| Product height in | 2.204 | |
| Product height mm | 55.982 | |
| Product length in | 4.720 | |
| Product length mm | 119.888 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 1 7/16-12 UN | 1 7/16-12 UN |
