Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.720 | |
| A dimension MM | 119.800 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-16-16H56TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.200 | |
| Drop dimension MM | 56.00 | |
| End connection hex size IN | 1.600 | |
| End connection hex size MM | 40.640 | |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.870 | |
| Hose cut off factor MM | 72.800 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.826 | |
| Inside diameter MM | 21.000 | |
| Product height in | 3.630 | |
| Product height mm | 92.202 | |
| Product length in | 5.520 | |
| Product length mm | 140.208 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.600 | |
| Product width mm | 40.640 |
