Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.870 | |
| A dimension MM | 123.700 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-20-16TZ | |
| Compatible hose ID IN | 1.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.650 | |
| Drop dimension MM | 67.5 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.019 | |
| Hose cut off factor MM | 76.700 | |
| Inside diameter IN | 0.826 | |
| Inside diameter MM | 21.000 | |
| Product height in | 3.868 | |
| Product height mm | 98.247 | |
| Product length in | 5.854 | |
| Product length mm | 148.692 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
