Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.780 | |
| A dimension MM | 146.812 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-20-20WXZ | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.940 | |
| Drop dimension MM | 100.08 | |
| End connection hex size IN | 2.000 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.660 | |
| Hose cut off factor MM | 92.964 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.060 | |
| Inside diameter MM | 26.924 | |
| Product height in | 3.940 | |
| Product height mm | 100.076 | |
| Product length in | 5.780 | |
| Product length mm | 146.812 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |
