Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.980 | |
| A dimension MM | 177.292 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24291-24-24H86TZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.380 | |
| Drop dimension MM | 85.85 | |
| End connection hex size IN | 2.370 | |
| End connection hex size MM | 60.000 | |
| End connection torque | 147-163 LB-FT(200-225 NM) | 147-163 lb-ft(200-225 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor MM | 109.474 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.004 | |
| Product height in | 3.380 | |
| Product height mm | 85.852 | |
| Product length in | 6.980 | |
| Product length mm | 177.292 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | 2-12 UN | 2-12 UN |
