
Winner by Danfoss
24291Y-06-05TZ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
24291Y-06-05TZ
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | 90 Degree |
| Brand | Winner by Danfoss |
| Compatible hose ID | .31 in |
| Construction style | Crimp |
| Drop dimension | 1.45 |
| End gender 1 | Female |
| End Size 1 | 11/16 IN |
| End type 1 | ORFS |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Cr3+Zinc |
| Hex Size 1 | .86 in |
| Hose cut-off factor | 1.29 in |
| Hose dash size | -5 |
| Inside diameter | .21 in |
| Item type | Fitting Assembly |
| Outside diameter | 1.02 in |
| Product Height | 1.73 in |
| Product Length/Depth | 4.13 in |
| Product material | Carbon Steel |
| Product Type | Crimp Hose Fittings |
| Product Volume | 7.288 in³ |
| Product Width | 1.02 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 11/16-16 |
| Trade Name | 1-Piece |