Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 8.590 | |
| A dimension MM | 218.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 24293-24-24WXZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.510 | |
| Drop dimension MM | 114.55 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.850 | |
| Hose cut off factor MM | 123.190 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.200 | |
| Inside diameter MM | 30.480 | |
| Product height in | 4.510 | |
| Product height mm | 114.554 | |
| Product length in | 8.591 | |
| Product length mm | 218.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.010 | |
| Product width mm | 51.054 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
