ORB4 CAT 9725400800 MF
243-4015-002
Tools243-4015-002 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.700 |
| Product height mm | 93.980 |
| Product length in | 5.500 |
| Product length mm | 139.700 |
| Product width in | 5.670 |
| Product width mm | 144.018 |