243022
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
243022
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in a variety of sizes |
| Material | Buna-N |
| Product Height | 14.375 in |
| Product Length/Depth | .188 in |
| Product Type | Spare Part |
| Product Volume | 39.29 in³ |
| Product Width | 14.375 in |
| Sub-brand | None |
| Trade Name | None |