Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
24490-000
SHAFT INPUT M1100 3/4 inDIA KEYED S/A
24490-000
Tools
Add to comparison
Add to comparison
24490-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
SHAFT
Shaft
Product height in
2.240
Product height mm
56.896
Product length in
4.530
Product length mm
115.062
Product width in
0.749
Product width mm
19.025