Product specifications
Characteristic | Value |
---|---|
Brand | Vickers by Danfoss |
DESIGN CODE | DESIGN NUMBER |
MOUNTING TYPE | FLANGE MOUNTING THREADED PORTS |
OUTLET COVER PORT ORIENTATION | INLINE WITH INLET PORT |
PORT THREAD | BSP THREAD PORTS |
RING CAPACITY | 9 GPM |
SHAFT ROTATION | RH - REFER LONG DESCRIPTION |
SPECIAL S NUMBER | SPECIAL S NUMBER 214 |
Series | SERIES DESIGNATION |
Shaft type | STRAIGHT KEYED |
VANE TYPE | VANE PUMP |