E WASHER BLACKENED CM-11
245482
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 0.660 |
| Product height mm | | 16.764 |
| Product length in | | 0.040 |
| Product length mm | | 1.016 |
| Product width in | | 0.660 |
| Product width mm | | 16.764 |