ROD CM-11
245495
Tools245495 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Rod |
| Product height in | 0.310 |
| Product height mm | 7.874 |
| Product length in | 7.760 |
| Product length mm | 197.104 |
| Product material | Carbon steel |
| Product width in | 0.310 |
| Product width mm | 7.874 |