246068
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
246068
Product specifications
Characteristic | Value |
|---|---|
| Feature | Available in all configurations and sizes |
| Package contents | FL1 12 12W 10 |
| Product Height | 2.078 in |
| Product Length/Depth | 3.69 in |
| Product Type | Piston Pump Accessory |
| Product Volume | 24.92 in³ |
| Product Width | 3.25 in |
| Sub-brand | None |
| Trade Name | None |