24706N-B25
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
24706N-B25
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Compatible hose ID | .3125 in | |
| Compatible hoses | H059 H069 H166 H169 H229 H366 H569 | |
| Compatible tube OD | .3125 in | |
| Construction style | Reusable | |
| End gender 1 | Male | |
| End Size 1 | 5/16 IN | |
| End type 1 | MPT | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Clear Trivalent Chromate | |
| Hex Size 1 | .8125 in | |
| Hex Size 2 | .5 in | |
| Hose cut-off factor | 6.75 in | |
| Hose dash size | -5 | |
| Inside diameter | .21 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .8125 in | |
| Product Length/Depth | 7.62 in | |
| Product material | Carbon steel | |
| Product Volume | 5.03 in³ | |
| Product Weight | .2031 lb | |
| Product Width | .8125 in | |
| Thread sealant | No | |
| Thread Size 1 | 1/2-20 | |
| UNSPSC | 27121701 | |
| UPC | 725975060445 |