Weatherhead by Danfoss
24706N-T56
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
24706N-T56
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Medium pressure and high temperature hose lines for a variety of applications including truck, industrial, and small engine where temperature may be a problem. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .38 in | |
| Compatible hoses | H059 H069 H166 H169 H229 H366 H569 | |
| Compatible tube OD | .31 in | |
| Construction style | Reusable | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .81 in | |
| Hex Size 2 | .5 in | |
| Hose cut-off factor | 6.5 in | |
| Hose dash size | -6 | |
| Inside diameter | .22 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .81 in | |
| Product Length/Depth | 7.38 in | |
| Product material | Carbon Steel | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | 4.842 in³ | |
| Product Weight | .189 lb | |
| Product Width | .81 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 247 N series | |
| UNSPSC | 27121701 | |
| UPC | 725975060490 |