
Weatherhead by Danfoss
24710N-Y10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
24710N-Y10
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Medium pressure and high temperature hose lines for a variety of applications including truck, industrial, and small engine where temperature may be a problem. | |
| Brand | Weatherhead by Danfoss | |
| Compatible hose ID | .63 in | |
| Compatible hoses | H059 H069 H166 H169 H229 H366 H569 | |
| Compatible tube OD | .5 in | |
| Construction style | Reusable | |
| End type 1 | Line/Hose/Tube | |
| End type 2 | Line/Hose/Tube | |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.13 in | |
| Hex Size 2 | .75 in | |
| Hose cut-off factor | .9 in | |
| Hose dash size | -10 | |
| Inside diameter | .46 in | |
| Item type | Fitting Assembly | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.13 in | |
| Product Length/Depth | 2.19 in | |
| Product material | Carbon Steel | |
| Product Type | Field Attachable Hose Fittings | |
| Product Volume | 2.796 in³ | |
| Product Weight | .05 lb | |
| Product Width | 1.13 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 247 N series | |
| UNSPSC | 27121701 | |
| UPC | 639789337504 |