247354
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
247354
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Available in all configurations and sizes | |
| Package contents | Seat -Spring Compensator | |
| Product Diameter | 1.187 in | |
| Product Height | 1.187 in | |
| Product Length/Depth | 1.187 in | |
| Product material | Stainless steel | |
| Product Type | Piston Pump Accessory | |
| Product Volume | .704 in³ | |
| Product Weight | .01 kg | |
| Product Width | .5 in | |
| Sub-brand | None | |
| Trade Name | None |