Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
248835
Pin (Dwng 427615)
248835
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
248835
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
0.130
Product height mm
3.302
Product length in
1.500
Product length mm
38.100
Product width in
0.130
Product width mm
3.302