Danfoss Hansen
24AP25FG
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
24AP25FG
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | General Pneumatics, Air Tools, Construction | |
| Body size | 1/4 | |
| Brand | Danfoss | |
| Burst pressure | 600 Psi | |
| Certification(s) | RECTUS 25 | |
| Compliance(s) | CEJN 320 | |
| Connection style | Automatic Connect | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 2 | 1/4 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPTF | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Finish/plating | Zinc Trivalent | |
| Flow rate | 209.22 gal/min | |
| Fluid compatibility | Compressed air | |
| Hex Size 1 | .69 in | |
| Internal connection type | Ball Lock | |
| Item type | Male Half | |
| Latch type | Push/pull | |
| Media | Pneumatic | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 4 in | |
| Port size | 1/4 | |
| Product Height | .79 in | |
| Product Length/Depth | 1.49 in | |
| Product material | Carbon Steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | .93 in³ | |
| Product Weight | .059 lb | |
| Product Width | .79 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | Buna-N | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 1/4-18 | |
| Trade Name | Auto-Flo 24 Series | |
| UPC | 678146099365 | |
| Working pressure | 150 Psi | |
| Working temperature - max | 250 °F | |
| Working temperature - min | -40 °F |