Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 2.4890 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 2.6290 | |
| Product height in | 2.629 | |
| Product height mm | 66.777 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | NITRILE | NITRILE |
| Product width in | 2.629 | |
| Product width mm | 66.777 | |
| Thickness IN | 7.0000 |