Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 2.9890 |
| Item type | O-Ring |
| Outside diameter IN | 3.0590 |
| Product height in | 3.059 |
| Product height mm | 77.699 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product material | Rubber |
| Product width in | 3.059 |
| Product width mm | 77.699 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.0700 |