Danfoss Char-Lynn
250001-163
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
250001-163
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Can provide over 50 percent more hose lifeImproves maintenance operations efficiency - automates inspections, on-going and real-time monitoring.Reduces risk of collateral damageMaximizes uptimeProtects the environment - mitigates potential spills.Increases reliability - detects and warns of impending failure.Safeguards workersMitigates unexpected hose failures.Available in a variety of sizes | |
| Inside diameter | 5.987 in | |
| Item type | O-Rings | |
| Outside diameter | 6.193 in | |
| Product Height | 6.193 in | |
| Product Length/Depth | .103 in | |
| Product material | Nitrile | |
| Product Type | Spare Part | |
| Product Volume | 3.95 in³ | |
| Product Width | 6.193 in | |
| Sub-brand | Char-Lynn | |
| Thickness | .103 in | |
| Trade Name | None |