RING, BACKUP
250014-116
Tools250014-116 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Material | Teflon |
| Product height in | 0.869 |
| Product height mm | 22.073 |
| Product length in | 0.052 |
| Product length mm | 1.321 |
| Product width in | 0.869 |
| Product width mm | 22.073 |