Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Inside diameter IN | 1.490 | |
| Outside diameter IN | 1.6300 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 0.140 | |
| Product length mm | 3.556 | |
| Product material | SHAMBAN TURCON | Shamban Turcon |
| Product width in | 1.640 | |
| Product width mm | 41.656 | |
| Thickness IN | 0.140 |