O-RING
250183-002
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
250183-002
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.827 |
| Item type | O-Ring |
| Outside diameter IN | 0.9060 |
| Product height in | 0.906 |
| Product height mm | 23.012 |
| Product length in | 0.079 |
| Product length mm | 2.007 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.906 |
| Product width mm | 23.012 |
| Thickness IN | 7.900 |