Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
25083-008
O'RING PLUG -SOC HD FLSTK
25083-008
Tools
Add to comparison
Add to comparison
25083-008
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
0.875
Product height mm
22.230
Product length in
0.559
Product length mm
14.199
Product width in
0.875
Product width mm
22.230